Danfoss logo

Product types shown: 6

  • DEVIcell™ category image

    DEVIcell™

    DEVIcell™ LowCarbon is an energy-efficient system, which provides up to 20% extra energy saving through integrated thermal insulation. DEVIcell™ LowCarbon Insulation plate covered with 75% recycled aluminum and readymade groves for easy and fast installation of DEVIflex™ 6T, 10T heating cables. The full covering aluminum effect ensures faster reaction time and an even heat distribution for the top floor. DEVIcell™ LowCarbon a special system for new floor installed on top of all existing floors or sub floors. The system can be installed on the existing tiles, wooden floors or concrete floors. The system can be used under nearly all types of floor surfaces.

  • DEVIrail™ category image

    DEVIrail™

  • DEVItemp™ category image

    DEVItemp™

    The DEVItemp™ fan heater is a complete portable heating system that provides a temporary but effcient heating solution. The fan heater is designed to withstand heat and cold, damp and heavy use on construction sites. The built-in thermostat ensures that the required temperature remains constant, while keeping electricity consumption as low as possible. The fan heater can be used as a portable heater or be permanently installed.

  • DEVItronic™ category image

    DEVItronic™

    DEVItronic™ anti-condensation heater provides the perfect solution to avoid condensation problems in shielded electrical installations like boards and control cabinets. DEVItronic™ solves the problem with moisture and condense by increasing the temperature a few degrees above the surrounding temperature. DEVItronic™ has a large surface and a low surface temperature, and thus the heating element will not damage print and plastic cabinets.

  • Mirror foils category image

    Mirror foils

    An ffective system for keeping the mirror completely steam free. Fast and easy installation where the self-adhesive side of the heating foil is placed on the back of the mirror. Low energy consumption and automatic activation when the light is switched on.

  • Radiant heater category image

    Radiant heater