Heating mats
Products shown: 8
DEVIasphalt™
DEVIasphalt™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a very robust outer sheath (UV stable), designed especially for embedding in mastic or asphalt concrete (road asphalt). Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.
DEVIcomfort™
DEVIcomfort™ is an extremely high-quality, 360° fully screened twin conductor self-adhesive all-in-one mat with a tough red PVC outer sheath (non UV stable). Its round profile, robust construction and low height ensures a fast, simple and safe installation which is perfect for renovating existing floors. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
DEVIdry™
DEVIdry™ is a floor heating system consisting of a foam construction only 8 mm high with heating elements inside. Heating element must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. This all-in-one heating element and underlay system can be used under wooden floorings, parquets and laminates up to 22 mm. The system has been tested with flooring materials with insulation values from 0,05 to 0,18 m² K/W. To ensure a long life-time, all heating elements are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality.
DEVIheat™
DEVIheat™ is an high-quality, braided screen, self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, very low height (only 2.5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIheat™ Mirror 150S heating mat is used for keeping the bathroom mirror mist free by mounting the heating mat in the adhesive behind the mirror. The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
DEVImat™
DEVImat™ / ECmat: High-quality, fully screened, twin-conductor, self-adhesive heating mat for fast, safe installation in existing floors. DEVImat™ / ECmat stands out as an exceptionally high-quality heating mat, featuring a 360° fully screened, twin-conductor configuration. With FEP insulated conductors and a red PVDF outer sheath (non-UV stable), it offers a comprehensive solution for efficient floor heating. The mat's round profile, low height (only 3.5 mm), and robust construction ensure a swift, straightforward, and secure installation process—particularly suitable for renovating existing floors. Designed with a focus on quality and practicality, DEVImat™ / ECmat provides reliable and effective floor heating for various residential and commercial applications, emphasizing ease of use and efficiency.
DEVIsnow™
DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on the ground. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsnow™ heating mats should not be in direct contact with bitumen roofs. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DEVIsnow™ heating mat is not approved for installation on roof because the fixing tape is not UV-stable.
DTCE
DTCE is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in floors where the heating cable is embedded in concrete. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Designed for indoor heating applications, placed and fixed on insulation and covered by minimum 50 mm concrete. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DTCE heating mat is not approved for installation on roof because the fixing tape is not UV-stable.