DTCE
DTCE is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation in floors where the heating cable is embedded in concrete. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Designed for indoor heating applications, placed and fixed on insulation and covered by minimum 50 mm concrete. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DTCE heating mat is not approved for installation on roof because the fixing tape is not UV-stable.