Danfoss logo
Micro Channel Heat Exchangers-product-category

Micro Channel Heat Exchangers

Danfoss micro-channel heat exchangers: Ideal for air-cooled applications, cost-effective, lightweight, and less refrigerant usage. Danfoss micro-channel heat exchangers (MCHE) emerge as ideal solutions for air-cooled applications, including chillers, residential air conditioning, and air driers. The standard MCHE products offer a cost-effective approach, optimizing both time and money. Notably, these heat exchangers consume less refrigerant, contributing to environmental efficiency. Their simple all-aluminium design not only ensures lightweight construction but also provides protection against galvanic corrosion. The focus on practicality, efficiency, and durability positions MCHE as a reliable choice for diverse air-cooling scenarios, emphasizing cost-effectiveness and resource conservation.

Product types shown: 25

  • Tile image

    MCHE C112-C525

  • MCHE D1000-C - E-coating version category image

    MCHE D1000-C - E-coating version

    D1000-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1000-C Bare Version category image

    MCHE D1000-C Bare Version

    D1000-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1100-C - E-coating version category image

    MCHE D1100-C - E-coating version

    D1100-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air-side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1100-C Bare Version category image

    MCHE D1100-C Bare Version

    D1100-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1200-C Bare Version category image

    MCHE D1200-C Bare Version

    D1200-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1300-C - E-coating version category image

    MCHE D1300-C - E-coating version

    D1300-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1300-C Bare Version category image

    MCHE D1300-C Bare Version

    D1300-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1400-C - E-coating version category image

    MCHE D1400-C - E-coating version

    D1400-C MCHE condenser is ideal for use in many different applications, such as chillers, residential AC and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1400-C Bare Version category image

    MCHE D1400-C Bare Version

    D1400-C MCHE condenser is ideal for use in many different applications, such as chillers, residential AC and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1500-C Bare Version category image

    MCHE D1500-C Bare Version

    D1500-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D1600-C - E-coating version category image

    MCHE D1600-C - E-coating version

    D1600-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1600-C Bare Version category image

    MCHE D1600-C Bare Version

    D1600-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1700-C - E-coating version category image

    MCHE D1700-C - E-coating version

    D1700-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air-side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1700-C Bare Version category image

    MCHE D1700-C Bare Version

    D1700-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving effciency and reducing noise levels.

  • MCHE D1800-C - E-coating version category image

    MCHE D1800-C - E-coating version

    D1800-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1800-C Bare Version category image

    MCHE D1800-C Bare Version

    D1800-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D1900-C - E-coating version category image

    MCHE D1900-C - E-coating version

    D1900-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air-side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D1900-C Bare Version category image

    MCHE D1900-C Bare Version

    D1900-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D2000-C - E-coating version category image

    MCHE D2000-C - E-coating version

    D2000-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

    Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

  • MCHE D2000-C Bare Version category image

    MCHE D2000-C Bare Version

    D2000-C is ideal for use in many diferent applications, such as chillers and commercial split/roof tops.

    MCHEs have an ingeniously simple allaluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D2100-C Bare Version category image

    MCHE D2100-C Bare Version

    D2100-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D2200-C Bare Version category image

    MCHE D2200-C Bare Version

    D2200-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and indoor display.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D2300-C Bare Version category image

    MCHE D2300-C Bare Version

    D2300-C is ideal for use in many different applications, such as condensing units, air driers and cabinet cooling.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

  • MCHE D2400-R category image

    MCHE D2400-R

    D2400-R is ideal for database center applications, such as free cooling chillers, dry cooler, fanwall.

    MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

    The coolant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air-side pressure loss, improving efficiency and reducing noise levels.