Danfoss logo
MCHE D1300-C - E-coating version-product-category

MCHE D1300-C - E-coating version

D1300-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.

Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

Features and benefits

  • Reduce refrigerant system charge
  • Improve efficiency - More compact, better COP, increased capacity
  • Cost: Less sensitive to fluctuations in raw material prices
  • Better strength and better anticorrosion characteristic
  • Less than 3% degradation on thermal performance compared bare coil
  • High physical stability and chemical durability