
MCHE D1800-C - E-coating version
D1800-C is ideal for use in many different applications, such as chillers and commercial split/roof tops.
MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.
The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.
Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.
Features and benefits
- Reduce refrigerant system charge
- Improve efficiency – More compact/better COP/increased capacity
- Cost: Less sensitive to fluctuations in raw material prices
- Better strength and better anticorrosion characteristic
- Less than 3% degradation on thermal performance compared bare coil
- High physical stability and chemical durability