![Electronic thermostats-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2F180053%2FID377537200396-0101.png&w=3840&q=75)
Electronic thermostats
Products shown: 2
EET
The EET Series is the next generation of Electronic Thermostats which is a direct replacement of the Mechanical Thermostat (and timer) and Danfoss ETC series. It comes in two variants: EETc (Enhanced Electronic Thermostat, compact) which has one and two output model options for controlling compressor and fan/defrost heater and EETa (Enhanced Electronic Thermostat, advanced) which has two and three output model options for controlling compressor, fan, defrost heater or light. With the EETc and the EETa, we continue building on the electronification legacy by bringing a high number of new features and capabilities to increase performance and flexibility, while keeping the familiar form factor and installation method.
ETC
The ETC 1H is introducing a flexible platform due to onboard micro-controller and software dedicated product configuration, perfect for light commercial refrigeration applications. Standard versions with similar functionality as the traditional electro-mechanical thermostats as well as several customized high performance software versions for various applications are available. The ETC 1H is developed for applications such as: Refrigerators, Bottle coolers, Freezers, No-frost freezers with heating element, Medicine coolers