ETC
The ETC 1H is introducing a flexible platform due to onboard micro-controller and software dedicated product configuration, perfect for light commercial refrigeration applications. Standard versions with similar functionality as the traditional electro-mechanical thermostats as well as several customized high performance software versions for various applications are available. The ETC 1H is developed for applications such as: Refrigerators, Bottle coolers, Freezers, No-frost freezers with heating element, Medicine coolers