Temperature controls
Electronic thermostats
Electronic temperature controls
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times. The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
Displays
The RDI 107A is a remote display unit designed to work with the ERC 113 refrigeration controller. It is ideal for commercial freezers, fridges, and glass door merchandisers. The RDI 107A allows for temperature indication and user interaction similar to an embedded controller but with the flexibility of a split system, supporting up to 3 meters of cable length.