压力传感器
Product types shown: 5

DST P650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- DST P600
- DST P650
The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.- DST P600

DST P92S
The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications.
The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL2, IEC 61508:2010, respectively.
Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
MBS 1200 / MBS 1250
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- MBS 1200 – without integrated pulse-snubber
- MBS 1250 – with integrated pulse-snubber
The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1200 – without integrated pulse-snubber

MEP
MEP 2200 and MEP 2250 versions:
- For use in mobile hydraulic applications
- Dual output
- Hysteresis 1% FS
- Time constant 1 ms
- Ratiometric or absolute voltage output
- For use in mobile hydraulic, industrial hydraulic and air compressor applications
- Single output
- Hysteresis 1 – 8% FS
- Time constant 8 – 512 ms
- Immunity towards VFD
- MEP 2200, MEP 2600 – without integrated pulse-snubber
- MEP 2250, MEP 2650 – with integrated pulse-snubber
- For use in mobile hydraulic applications