Danfoss logo
复合管 PEX-b-product-category

复合管 PEX-b

Danfoss FH Composite Pipes are multilayer pipes combining a PEX-b inner layer with an outer layer of aluminum or other composite materials. They are designed for use in radiant heating and cooling systems.

Features and benefits

  • The aluminum layer ensures efficient heat transfer
  • Prevents oxygen from entering the system, protecting against corrosion
  • Easier installation in tight spaces compared to rigid pipes
  • Resistant to high pressure and temperature fluctuations
  • Designed for long-term reliable performance
  • Quieter operation compared to some other piping systems
  • Available in a range of sizes to suit different applications