复合管 PEX-b
Danfoss FH Composite Pipes are multilayer pipes combining a PEX-b inner layer with an outer layer of aluminum or other composite materials. They are designed for use in radiant heating and cooling systems.
Features and benefits
- The aluminum layer ensures efficient heat transfer
- Prevents oxygen from entering the system, protecting against corrosion
- Easier installation in tight spaces compared to rigid pipes
- Resistant to high pressure and temperature fluctuations
- Designed for long-term reliable performance
- Quieter operation compared to some other piping systems
- Available in a range of sizes to suit different applications