电磁阀, Fluid Controls
Product types shown: 27

EV210BW
EV210BW 1.5, 2, 3, 4.5 & 6 covers a wide range of direct-operated 2/2-way solenoid valves for universal use.
EV210BW is a very robust high performance valve program. This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water. It can be used in all kind of tough working conditions in demanding industrial applications:- For water supply and control
- Dosing application
- Food processing
- Water treatment / Reverse Osmosis.

EV215B
EV215B is a direct-operated 2/2-way solenoid valve for use in steam applications.
The design is based on a PTFE valve plate, ensuring high reliable function even in connection with contaminated steam.
Valve body in stainless steel for ensuring a long - life even in connection with aggressive steam media.
EV220BW
Solenoid valve range with drinking water approvals: for water supply, houses and large apartments (kitchen and bathrooms), commercial buildings, industrial buildings, zoning, laundry, dishwashing, main inlet valves, machines and food processing, shut off, heating and cooling with water and brine.
DZR Eco brass for neutral and slightly aggressive liquids and non-flammable gases. SS for neutral and aggressive liquids and non-flammable gases.
EV221BW
EV221BW 10, 14, 20 and 22 is a direct servo operated 2/2-way solenoid valve. This valve type is designed with EPDM seal, lead free dezincification resistant eco brass for drinking water applications.
• For water supply
• Houses and large apartments
• Kitchens and bathrooms
• Commercial buildings
• Industrial buildings
• Zoning
• Laundry
• Dishwashing
• Main intel valve
• Dosing machines
• Food processing
EV224B
EV224B for compressed air, is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions.
Built-in pilot filter as standard, replaceable equalizing orifice, enclosures up to IP67 (depending on coil) ensure a reliable and satisfactory function.
EV225B
EV225B is a servo-operated 2/2-way solenoid valve for use in steam applications.
The design is based on a PTFE diaphragm concept, ensuring highly reliable function when used in connection with contaminated steam.
Each valve body is made of dezincification resistant brass and the valve seats are made of stainless steel.
This ensures a long life even in when used with highly aggressive steam.
EV228BW
Solenoid valve range with drinking water approvals: for water supply, houses and large apartments (kitchen and bathrooms), commercial buildings, industrial buildings, zoning, laundry, dishwashing, main inlet valves, machines and food processing, shut off, heating and cooling with water and brine.
DZR Eco brass for neutral and slightly aggressive liquids and non-flammable gases. SS for neutral and aggressive liquids and non-flammable gases.
EV229BW
EV229BW 10, 20 and 22 is a direct servooperated 2/2-way solenoid valve. This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water applications.
For water supply and leak detection- Houses and large apartments
- Kitchens and bathrooms
- Commercial buildings
- Zoning
- Houses and large apartments

EV250BW
EV250BW 10,12,18 & 22 with assisted lift can operate from 0 − 10 bar differential pressure. This 2/2-way valve program is especially to use in applications with low differential pressure, but demanding moderate flow rates.
This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water applications:- For water supply
- Houses and large apartments
- Kitchens and bathrooms
- Commercial buildings
- Industrial buildings
- Zoning
- Laundry
- Dish washing
- Main inlet valves
- Machine and food processing

EV260B
EV260B is a proportional (modulating) servo-operated 2-way solenoid valve with connections from 1/4” to 3/4”. Through stepless regulation of the coil current, the armature can be placed in any position in the armature tube, thus setting the valve to any position between fully closed and fully open. The valve is fully open when the coil current has reached its maximum value.