Перетворювачі тиску
Product types shown: 4

DST P10B
DST P10B is an OEM pressure transmitter designed for industrial applications such as booster pumps and air compressors. The transmitter is developed to comply with CANopen for use in machine systems. It enables control of complex machines and supports communication and diagnostic functions through the CANopen interface. The device measures pressures in the range from 4 to 40 bar and uses a stainless-steel measuring element. The transmitter supports media temperatures from −40 to 100 °C.

DST P140
The Danfoss Sensor Technology (DST) P140 is a pressure transmitter designed for industrial environments such as booster pumps and air compressors. It is based on more than 30 years of MEMS technology experience and provides stable and precise pressure measurement. The compact stainless‑steel housing is corrosion resistant, and the integrated ARM‑based micro-controller supports reliable operation and diagnostic functions for demanding conditions.

MBS 1700
The compact pressure transmitters MBS 1700 and MBS 1750 are designed for use as a general purpose transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
The version MBS 1750 with integrated pulsesnubber is designed for use in applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 3000
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.