Pressure switch, MBC 5100
061B107866
Regulation range [bar] Pe: 0.50 - 3.00, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 150.0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBC 5000 / MBC 5100
Product specifications
Characteristic | Value |
---|---|
Alarm Signal | Falling |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | 14 °F |
Approval | ABSBVCCCCCSCECMIMDNVEACGLKRSLLC CDC EURO-TYSKLRLVDNKKRINARMRSRoHSRoHS ChinaTYSK |
Burst pressure [bar] | 300.0 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating | AC15=0.5 A, 250 VDC13=12 W, 125 V |
DG Indicator Profile | Not relevant for dangerous goods |
Diff.@Max. range setting [bar] | 0.80 bar |
Diff.@Min. range setting [bar] | 0.50 bar |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | MBC 5100 Pressure Switch M/32 |
Max. test pressure [bar] Pe | 150.0 bar |
Characteristic | Value |
---|---|
Max. test pressure [psig] | 2175.0 psig |
Max. Working Pressure [bar] | 150.0 bar |
Max. Working Pressure [psig] | 2175 psig |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Diaphragm |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Pressure switch |
Product Type | MBC 5100 |
Quantity per packing format | 32 pc |
Regulation range [bar] Pe [max] | 3.00 bar |
Regulation range [bar] Pe [min] | 0.50 bar |
Regulation range [MPa] Pe [max] | 0.30 MPa |
Regulation range [MPa] Pe [min] | 0.05 MPa |
Serviceable | No |
Specification key | 2031-1DB04 |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.308 Kilogram |
Net weight | 0.254 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.641 Liter |
EAN | 5715162420423 |