MEP
MEP 2200 and MEP 2250 are designed for mobile hydraulic applications and feature dual outputs. The first output is a switch with 1% FS hysteresis and a 1 ms time constant. The second output provides an analogue signal, either ratiometric or absolute voltage. MEP 2600 and MEP 2650 cater to mobile hydraulic, industrial hydraulic, and air compressor applications with a single switch output that has adjustable hysteresis between 1 – 8% FS and a time constant ranging from 8 – 512 ms, including immunity to VFD. Both series come in two versions: MEP 2200 and MEP 2600 without an integrated pulse-snubber, and MEP 2250 and MEP 2650 with integrated pulse-snubber,. The pulse-snubber enhances protection against cavitations and liquid hammer, while the design ensures vibration stability and robustness. These switches also offer a high level of EMI protection to satisfy most requirements