Pressure transmitters
Products shown: 10
DST P100
The Danfoss DST P110 series pressure transmitter is designed for demanding refrigeration, air conditioning and industrial cooling applications, such as: chillers, transport refrigeration, commercial refrigeration, variable speed HVAC, heat pumps, variable refrigerant flow (VRF) Drawn from over 30 years of experience with MEMS pressure sensing, the DST P110 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P110 offers diagnostic features and scalable performance features at a competitive price.
DST P500 / DST P507 / DST P550
The P500 / P507 / P550 utilizes the thin film strain gauge sensing technology, incorporating an hermetically sealed design with no internal sealing required. Designed for harsh environments, a rugged 304 stainless steel housing surrounds the P500 / P507 / P550 transducer. The P500 / P507 /P550 small, compact design as well as its low overall weight makes it ideal for applications with spacing and weight limitations. This easy-to-use sensor is media resistant, which allows it to be used for a broad range of liquid and gaseous media. It can be used at high operating temperatures and has internal temperature compensation. Highly reliable, the P500 / P507 / P550 provides accurate, high pressure measurements every time.
DST P650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features. Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.
DST P92S
The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications. The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL2, IEC 61508:2010, respectively. Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
MBS 1200 / MBS 1250
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series: MBS 1200 – without integrated pulse-snubber and MBS 1250 – with integrated pulse-snubber. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements
MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions: MBS 1300 – without integrated pulse-snubber and MBS 1350 – with integrated pulse-snubber. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements
MEP
MEP 2200 and MEP 2250 are designed for mobile hydraulic applications and feature dual outputs. The first output is a switch with 1% FS hysteresis and a 1 ms time constant. The second output provides an analogue signal, either ratiometric or absolute voltage. MEP 2600 and MEP 2650 cater to mobile hydraulic, industrial hydraulic, and air compressor applications with a single switch output that has adjustable hysteresis between 1 – 8% FS and a time constant ranging from 8 – 512 ms, including immunity to VFD. Both series come in two versions: MEP 2200 and MEP 2600 without an integrated pulse-snubber, and MEP 2250 and MEP 2650 with integrated pulse-snubber,. The pulse-snubber enhances protection against cavitations and liquid hammer, while the design ensures vibration stability and robustness. These switches also offer a high level of EMI protection to satisfy most requirements