Danfoss logo
Check valves for PAH/PAHT pumps-product-category

Check valves for PAH/PAHT pumps

Product types shown: 1

  • VCH 30 / VCH 60 / VCH 120 / VCH 150 category image

    VCH 30 / VCH 60 / VCH 120 / VCH 150

    The function of the non-return valve is to allowflow in one direction while blocking it in theother.The valve incorporates a conical poppet design,which ensures sealing with a low viscositymedium such as water.The Water must be clean (according to the EUdrinking water directives 98/83/EC) and must befree from abrasive sediments.The valves are available for flows of 30 l/min,60 l/min, 120 l/min. and 150 l/min.