Check Valves for PAH/PAHT Pumps
Products shown: 1
VCH 30 / VCH 60 / VCH 120 / VCH 150
The function of the non-return valve is to allow flow in one direction while blocking it in the other. The valve incorporates a conical poppet design, which ensures sealing with a low viscosity medium such as water. The Water must be clean (according to the EU drinking water directives 98/83/EC) and must be free from abrasive sediments. The valves are available for flows of 30 l/min, 60 l/min, 120 l/min. and 150 l/min.