UnoFloor Metering
The Danfoss UnoFloor Metering is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. UnoFloor Metering includes Danfoss Icon™ 230V Wiring Center or Danfoss Icon™ 24V Master Controller. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed. UnoFloor Metering comes with a domestic water lines and MTCV balancing valve for hot water circulation.
Products shown: 0