UnoFloor H/C
The Danfoss UnoFloor Heating / Cooling is a preassembled pressure distribution unit for 4-pipe systems with floor heating and cooling. UnoFloor comes wired and pre-mounted. The UnoFloor’s Danfoss Icon™ Master controller 24V is modular heating center for individual room control. It can be configured as a wired or wireless system or as a combination, if required. Can connect up to 10 thermal actuators and room thermostats. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating and cooling system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed. Together with Danfoss TWA electric thermoactuators, RA-C valves make up a perfect combination for control of cooling and heating circuits.
Products shown: 0