UnoFloor EasyFit
The Danfoss UnoFloor EasyFit is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor EasyFit comes wired and pre-mounted. The product includes Icon™ 230V Wiring center which can connect up to 14 thermal actuators and 8 room thermostats. It is provided with 230V Live circulation pump output and a potential-free relays for controlling a boiler. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed.
Products shown: 0