Danfoss logo
ThermoClean® - DL-product-category

ThermoClean® - DL

The ThermoClean® system is compact and effective solution for legionella-free domestic water heating. The system uses the thermal disinfection methods, whereby the reaction temperature inside the installation is kept at a constant temperature of 70 °C.