ThermoDual®-FLS
Domestic hot water provision by instantaneous heater is an efficient and hygienic optimal solution. Hot water is not stored and will be produced only on request. Habitats for bacteria,such as legionella are virtually non-existent. If the conditions for connection of these systems are given (sufficiently high capacity on heating side to cover peak load) or buffer tanks is present, these systems can be used unrestricted.