Danfoss logo
Termix One Solar-product-category

Termix One Solar

The Termix One Solar is an instantaneous water heater, featuring superb heat extraction and high performance. The Termix One Solar is applicable for heating systems with buffer accumulators, solar systems or for other heat sources, where a very low return temperature is preferred. The water heater is available in three sizes, either for 1 apartment, for 1-4 apartments or for 5 up to 10 apartments. The large heat exchanger cools out the water in the primary return line very efficiently, thereby creating a very good operation economy. A flow switch in cold water mains is controlling the primary heating pump. An optional circulation pump together with a thermostat can maintain the circulating temperature at a desired temperature.

Products shown: 0