Danfoss logo
Termix One-B-product-category

Termix One-B

The Termix One is an instantaneous water heater featuring superb heat extraction and high performance. The Termix One is suitable for flats, single-family houses as well as for small apartment buildings with up to 4 apartments. The water heater is available in two sizes, either for 1 apartment or for 1-4 apartments. The Termix One is applicable for decentralized heating systems – as well as for district heating networks with summer operation at low temperatures or changes in differential pressure. The Termix One heat exchanger cools the district heating water very efficiently, thereby creating a very good operation economy.