Termix Novi
The Termix Novi is an instantaneous water heater featuring superb heat extraction and high performance. The Termix Novi is suitable for flats, single-family houses as well as for small apartment buildings. The water heater is available in two sizes, either for 1 apartment, or up to 4 apartments. The Termix Novi is applicable for decentralized heating systems – as well as for district heating networks with summer operation at low temperatures or with changes in differential pressure. The heat exchanger in Termix Novi cools the district heating water very efficiently, thereby creating a very good operation economy.