Termix BV-FI
The Termix BV-FI is an instantaneous water heater featuring superb heat extraction and high performance. The substation is delivered with electronic controls. The Termix BV is suitable for large apartment houses, sports arenas and schools, where large amounts of hot water are needed. The hot water systems are available in 7 different sizes.
Products shown: 0