EvoFlat WSS
145G0358
EvoFlat TDV type 1 StS W SM
Product specifications
Characteristic | Value |
---|---|
Application type | Instantaneous DHW |
Description | EvoFlat TDV type 1 StS W SM |
DG Indicator Profile | Contains Gas |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | EvoFlat TDV type 1 StS W SM |
Product group | Small Stations |
Product line | Subsystems |
Product Type | EvoFlat WSS |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.88 Kilogram |
Net weight | 7.68 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424646592 |