Akva Vita II
The Akva Vita II is an instantaneous water heater featuring high performance and simple operation. It is especially suitable for single-family houses and for systems with a similar domestic hot water requirement. The Akva Vita II can be used directly on district heating networks with a differential pressure of max. 2.5 bar.