Indirect heating
An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
This way, the building application works regardless of pressure or temperature variations in the district heating network (hydronic balancing) and is safe from pipe breaks or leaks.
Danfoss indirect substations are self-contained units that are generally wall-mounted. They can support single or multiple heating circuits, with or without domestic hot water production on the primary or secondary side.
These advanced solutions are also available with an electronic controller for weather compensation. This ensures easy and energy-efficient operation while simultaneously allowing central monitoring and energy consumption transparency.
Features and benefits
- Integrated components ensure safe operation, increases durability and minimize whole life costs
- Benefit from optimized heat transfer and system control performance
- Compact design - Minimum space required for installation
- Thermostatic or electronic control of heating temperature
- Operates independently of differential pressure and flow temperature
- Low energy loss
- Wide capacity range – up to 20 MW
District Heating Substations operating guide
Use this document for planning indirect heating / cooling, dhw production and other water based heating systems. Can be used for DSA; DPS; DSE; DSS; DSM; and DSC product types.

Smaller, lighter, more efficient: Danfoss' compact substation DSA1 Mini | Deep-dive into the new VXe villa substation series |
Learn how the station is installed, as well as tips and tricks for commissioning and maintenance | This animation takes you inside each VXe indirect substation in the series and shows how the Danfoss-engineered core components work together to improve energy efficiency and substation performance. |
Video: | Animation: |
Modular, digital, and ready! | |
Check out the different variants of the new DSP MOD@ substation. | |
Animation: |
Product types shown: 35

DSP1 MAXI
District heating transfer stations provide the link between district heating suppliers and customers’ systems. They incorporate the necessary equipment to tailor the supplied heat to the needs of the object premises as specified in the heating supply contract. In this they need to comply with all applicable standards and with the supplier’s technical connection conditions.