VXi Solo
The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.