Danfoss logo
VXe Solo HWP-product-category

VXe Solo HWP

The VXe Solo HWP (ECL 310/A337) is a fully insulated substation for indirect heating with one heating circuit and primary connection for DHW cylinder featuring high performance and simple operation. VXe Solo HWP is especially suitable for two-pipe systems and systems such as systems with radiator or floor heating. Designed for wall-mounting with pipes connection in bottom. The heating circuit and the cylinder temperature is controlled by electronic temperature controller Danfoss ECL 310/A337.