Termix VX FI
The Termix VX is a complete solution for space heating with optimal safety, efficient energy transfer, service-friendly construction and a compact design. The substation is used if a heat exchanger is required or on a conversion to district heating where the existing equipment is unsuitable for direct connection. The Termix VX substation is ideal, when a high level of security against burst pipes and water damage in the heating system is required