Danfoss logo
DID-72-R_267B1195_267B1196_267B1198

DID pre-configured stations

267B1198

DID-72, top/bottom connections, floor heating, DHW 65 kW, HE 19 KW, HEX copper, right version

Product specifications

Characteristic
Value
Air ventYes
Application typeIndirect Heating & Instantaneous DHW
Circulation pumpYes
Connection directionTop and bottom
Cover materialEPP
DescriptionDID-72, top/bottom connections, floor heating, DHW 65 kW, HE 19 KW, HEX copper, right version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]65 kW
DHW controller nameTD-21
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating capacity [kW] [Max]19 kW
Heating circuit - controlThermostat
Characteristic
Value
Heating control typeThermostatic
Heating controller nameTD-21
Heating system typeFloor heating
HEX heating brazing materialCopper
In scope of WEEENo
Material DescriptionDID-72   65 Kw R
MeteringPrepared for water and energy meter
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeDID pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight32 Kilogram
Net weight30.5 Kilogram
Characteristic
Value
EAN5702424659028
Proposition 65Cancer and Reproductive Harm