
Accessories substations, Heating module
146B8454
DSA WALL/HOME Primary module - with heat meter and dp controller welded
146B8454
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application | District Heating |
| Application type | District heating |
| Contains batteries | No |
| Description | DSA WALL/HOME Primary module - with heat meter and dp controller welded |
| DG Indicator Profile | Not relevant for dangerous goods |
| Manufacturer's name | Danfoss |
Characteristic | Value |
|---|---|
| Material Description | DSA WALL/HOME MOD-5 W |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Heating module |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Substation version | DSA WALL/HOME module 5 |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162739419 |
| Proposition 65 | Cancer and Reproductive Harm |