Termix VVX-I-R FI, Type 1-2, Heating controller name: RAVK, DHW controller name: IHPT
144H3230
Product Type: Termix VVX-I-R FI, Type 1-2, 10 bar, 99 °C, Thermostatic valve, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Indirect Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 235 mm |
Depth without cover [mm] | 235 mm |
Description | Indirect Heating & Instantaneous DHW |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostatic valve |
Characteristic | Value |
---|---|
Heating control type | Delta p controller + zone valve |
Heating controller name | RAVK |
Height with cover [mm] | 690 mm |
Height without cover [mm] | 690 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | VVX-I-R FI 2-2 RAD |
Pressure nominal primary [bar] | 10 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VVX-I-R FI |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 669cfebb-f8c5-4fc2-bd83-3ea0e024b216 |
Station size type | Type 1-2 |
Supply temperature construction [˚C] | 99 °C |
Supply voltage [V] | 230.0 V |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 528 mm |
Width without cover [mm] | 528 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 30 Kilogram |
Net weight | 29 Kilogram |
Volume | 0.086 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5706562054103 |
Proposition 65 | Cancer and Reproductive Harm |