Danfoss logo
Termix BTD-product-category

Termix BTD

The Termix AT BTD is a complete tank solution for DHW preparation with a pressure independent balancing and control valve. The AT BTD is available in two versions: with and without connection for domestic cold water tap. The substation is used instead of a conventional DHW unit with a plate heat exchanger; making it the perfect choice for areas where problems with corrosion-aggressive fresh water is known to occur.

Products shown: 0