Danfoss logo
Distribution unit SGCI

Distribution unit SGCI

145H0949

Stainless steel manifold, 9 loops, ICON1 Master controller

Product specifications

Characteristic
Value
Actuator24V
Adaptive learningYes
Application typeDistribution units
Automatic balancingYes
CE evaluatedYes
Connection directionTop
ControlICON1 Master controller
DescriptionStainless steel manifold, 9 loops, ICON1 Master controller
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating manifold typeStainless steel with flow meter and manual air vent
HE connection size3/4"
HE connection typeG ext. thread
In scope of WEEEYes
Characteristic
Value
In scope of WEEE and contain batteriesYes
Material DescriptionDISTRIB. UNIT SGCI-FN, 9 CONN. TWA 24V
Number of connections2
Number of floor heating manifold connections9
Power per output [W] [Max]3 W
Pressure nominal primary [bar]6 bar
Product groupDistribution units
Product lineSubsystems
Product TypeDistribution unit SGCI
PWMYes
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Supply temperature construction [˚C]60 °C
Supply voltage [V]230V Hz 50
Valve excerciseYes
VersionRight

General specifications

Characteristic
Value
Gross weight11.74 Kilogram
Net weight11.58 Kilogram
Volume103.2 Liter
Characteristic
Value
EAN5702424500351
Proposition 65Cancer and Reproductive Harm