Distribution systems
Products shown: 9
Distribution unit SG
The Danfoss stainless steel distribution systems are prefabricated solutions for floor heating, which can be installed separately or be implemented with the Danfoss flat station range. These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section. The systems are available as standard solutions with 2 to 12 connections and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate. The solution SGC is fitted with an Icon™ master controller 230V and thermo-actuators TWA NC for control of the floor heating system. The solution SGCI is fitted with an Icon™ master controller 24V and thermo-actuators TWA NC for control of the floor heating system.