Distribution unit SGC
145H0897
Brass manifold, 6 loops, ICON Wiring center
Product specifications
Characteristic | Value |
---|---|
Actuator | 230V |
Application type | Distribution units |
CE evaluated | Yes |
Connection direction | Top |
Control | ICON Wiring center |
Description | Brass manifold, 6 loops, ICON Wiring center |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Brass with flow meter and manual air vent |
HE connection size | 3/4" |
HE connection type | G ext. thread |
Characteristic | Value |
---|---|
In scope of WEEE | Yes |
Material Description | SGC-FN, Brass PN 10, TWA, Icon 230V 6L |
Number of connections | 2 |
Number of floor heating manifold connections | 6 |
Pressure nominal primary [bar] | 10 bar |
Product group | Distribution units |
Product line | Subsystems |
Product Type | Distribution unit SGC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Version | Right |
General specifications
Characteristic | Value |
---|---|
Gross weight | 10 Kilogram |
Net weight | 9 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424692001 |
Proposition 65 | Cancer and Reproductive Harm |