Termix VMTD-F-MIX-B, Type 1, Heating controller name: RAVK, DHW controller name: AVTB
144B3809
Product Type: Termix VMTD-F-MIX-B, Type 1, 16 bar, 120 °C, Thermostatic valve, AVTB
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating with mixing & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Cover material | White-lacquered steel sheet, White-lacquered In wall. |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 150 mm |
Description | Termix VMTD-F MIX-B-1 with HEX/Pipe insulation |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | Thermostatic valve |
Heating control type | Thermostatic + delta p controller |
Heating controller name | RAVK |
Height with cover [mm] | 780 mm |
Height without cover [mm] | 780 mm |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
In scope of WEEE and contain batteries | No |
Material Description | Termix VMTD-F-MIX-B-1 T24P/Røriso |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VMTD-F-MIX-B |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 914ce523-15aa-411c-8fbc-2c0fcc3883ba |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23 Kilogram |
Net weight | 22 Kilogram |
Volume | 0.062 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5706560900426 |
Proposition 65 | Cancer and Reproductive Harm |