Akva Lux II S-F
The Akva Lux II S-F is a flat station featuring high performance and simple operation. The Akva Lux II S-F is suitable for both single and two-pipe systems, as well as systems with floor heating. The Akva Lux II S-F is developped for flat systems supplied from a secondary connected district heating system, a block heating system or a centrally located boiler system in a block of flats. The Akva Lux II S-F is available as built-in variant with a recess box or as wall-mounted variant and is prepared for implementation with the Danfoss Redan distribution systems for floor heating or radiator heating.