EvoFlat FSS
EvoFlatTM FSS is a compact and simple to operate flat station. Especially suitable for two-pipe systems in residential buildings, which are supplied from a secondary connected district heating system, a block heating system, a centrally located boiler system (oil, gas or biomass, as well as for CHP systems. The EvoFlat FSSTM is available as built-in variant with a recess box or as mount-on-wall variant with cover