DTR pre-configured stations
267B1136
DTR-62, top/bottom connections, radiator heating, DHW 50 kW, HEX copper, left version
Product specifications
Characteristic | Value |
---|---|
Air vent | Yes |
Application type | Direct Heating & Instantaneous DHW |
Connection direction | Top and bottom |
Cover material | EPP |
Description | DTR-62, top/bottom connections, radiator heating, DHW 50 kW, HEX copper, left version |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 50 kW |
DHW controller name | TD-21 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Heating system type | Radiator heating |
Characteristic | Value |
---|---|
HEX heating brazing material | Copper |
In scope of WEEE | No |
Material Description | DTR-62 50 Kw L |
Metering | Prepared for energy meter |
Piping | Stainless steel |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 16 bar |
Product group | Small Stations |
Product line | Subsystems |
Product Type | DTR pre-configured stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Strainer | Primary |
Supply temperature construction [˚C] | 90 °C |
Thermal conductivity [W/mK] | 0.036 W/m-K |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11 Kilogram |
Net weight | 9.5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424656904 |
Proposition 65 | Cancer and Reproductive Harm |