Akva Lux II TD, fully insulated, Type 2, DHW controller name: PTC2
145B4005
Product Type: Akva Lux II TD, fully insulated, Type 2, 10 bar, 95 °C, dP-control, PTC2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Akva Lux II
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating & Instantaneous DHW |
China RoHS compliance | Out of scope |
Circulation connection size | 1/2" |
Circulation pipe size | Ø18 |
Connection direction | Bottom + option for top conn |
Cover material | White-lacquered steel |
Cover option | Extra |
DCW static pressure [bar] [Min] | 2 bar |
Depth with cover [mm] | 300 mm |
Depth without cover [mm] | 285 mm |
Description | Akva Lux II TD, Type 2 (XB 06H-1-40) with cover |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 41 kW |
DHW capacity [kW] [Min] | 32 kW |
DHW circulation | Optional |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/Thermost. |
DHW controller name | PTC2 |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] [Max] | 15 kW |
Characteristic | Value |
---|---|
Heating capacity [kW] [Min] | 10 kW |
Heating circuit - control | dP-control |
Heating control type | Delta p controller |
Height with cover [mm] | 618 mm |
Height without cover [mm] | 618 mm |
HEX DHW brazing material | Copper |
HEX DHW type | XB06H-1 40 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | EPP cover |
Material Description | Akva Lux II TD XB06H40 PTC2/Sikk.v. |
Number of households [Min] | 1 |
Package depth [mm] | 600 mm |
Package height [mm] | 340 mm |
Package width [mm] | 800 mm |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Akva Lux II TD, fully insulated |
Remarks | Dir. HE and DHW |
Station size type | Type 2 |
Supply temperature construction [˚C] | 95 °C |
UK RoHS compliance | Out of scope |
VVS Number DK | 374976292 |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 535 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17 Kilogram |
Net weight | 15 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162511145 |