Danfoss logo
Akva Lux II TDP-F-product-category

Akva Lux II TDP-F

The Akva Lux II TDP-F is a flat station featuring high performance and simple operation. The Akva Lux II TDP-F is especially suitable for two-pipe systems. The Akva Lux II TDP-F is developed for flat systems supplied from a secondary connected district heating sy-stem, a block heating system or a centrally located boiler system in a block of flats. The Akva Lux II TDP-F is available as built-in variant with a recess box or as wall-mounted variant and is prepared for implementation with the Danfoss Redan distribution systems for floor heating or radiator heating.