Danfoss Icon2™ 24V Wired Room Thermostat
Danfoss Icon2™ 24 V wired room thermostat offers a minimalistic design that makes them fade away and blend into surroundings when the display is not active.
The thermostats uses powerline communication which makes installation very easy.
The Icon2™ 24 V wired room thermostat is compatible with both Icon™ 24 V Master Controller and Icon2™ Main Controller. Please be aware that FW update function is only available in combination with Icon2™ Main controller.
Features and benefits
- Touch user interface
- Floor sensor (accessory)
- UV resistant plastic to reduce yellowing over time
- Temperature limiting (between 4 °C and 35 °C)
- Possibility to deselect cooling for specific room
- Dual heat emitter (e.g. radiator and floor heating in same room)