RAVK
RAVK is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders (e.g. storage tanks) or heat exchangers in radiator heating systems.
RAVK can be combined with:
Controller closes on rising temperature.
RAVK 25-45 °C can be combined with VMV DN 15 and DN 20 valves. This combination is used for temperature control in a mixing loop for hot water service.
Main data:
PN 16 with VMA and VMV valves
10 … 30 °C with RAV-/8, VMT-/8, VMA, KOVM valves
25 … 45 °C with VMV DN 15 - 20 valves
25 … 65 °C with RAV-/8, VMT-/8, VMA, KOVM valves
35 … 75 °C with RAV-/8, VMT-/8, VMA, KOVM valves
- Circ. water / glycolic water up to 30 %:
2 … 90 °C with KOVM valves
2 … 120 °C with RAV-/8, VMT-/8 and VMV valves
2 … 130 °C with VMA valves
Features and benefits
- Self‑acting temperature control for small hot water cylinders and heat exchangers – no external power needed
- Adjustable setting range 25–65 °C (other ranges available), closes on rising temperature