Danfoss logo
RAVK-product-category

RAVK

RAVK is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders (e.g. storage tanks) or heat exchangers in radiator heating systems. RAVK can be combined with: - 2-way valves RAV-/8, VMT-/8, VMA, or - 3-way valves VMV and KOVM Controller closes on rising temperature. RAVK 25-45 oC can be combined with VMV DN 15 and DN 20 valves. This combination is used for temperature control in a mixing loop for hot water service.